Product groups

Polyoxymethylen

go back

Polyoxymethylene (POM)

Short designation POM
Description Polyoxymethylene (copolymer)
Mechanical properties  
  Test specimen condition Standard
  Tensile strength [MPa] No info
  Elastic modulus (tensile) [MPa] 2700
  Ball indentation hardness [MPa] 145
Physical properties  
  Density [g/cm³] 1.4
  Melting point [°C] 167
Application temperatures  
  Max. temp., short-term [°C] 140
  Max. temp., continuous [°C] 100
  Min. application temp. [°C] -50
Other properties  
  Flammability according to UL 94 HB
  Water absorption
  (normal climate) [%]
0.2
Chemical resistance  
  Mineral grease and oils +
  Petrol +
  Weak/strong acids +/-
  Weak/strong alkalis +/+
  Perchloroethylene +
  Trichloroethylene -
  Acetone +
  Alcohols +
  Hydrolysis resistance
  (hot water)
+
  Weather/UV radiation o
+ resistant / o conditionally resistant / - not resistant
This information is for reference only; we do not assume any liability for its accuracy. The properties of thermoplastics are highly dependent on their specific composition and their additives.

Back to overview

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ecuador
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33