Product groups

Polyamide (PA 6.6)
Polyamide with 50% glass fibres (PA 6.6 GF 50)

Short designation PA 6.6 PA 6.6 GF 50
Description Polyamide
(polycondensate)
Polyamide with 50% glass fibre
Mechanical properties    
  Test specimen condition Dry/damp Dry/damp
  Tensile strength [MPa] No info 230/180
  Elastic modulus (tensile) [MPa] 3100/1100 16000/12500
  Ball indentation hardness [MPa] 160/100 300/260
Physical properties    
  Density [g/cm³] 1.14 1.55
  Melting point [°C] 260 260
Application temperatures    
  Max. temp., short-term [°C] 200 240
  Max. temp., continuous [°C] 100 130
  Min. application temp. [°C] -40 -40
Other properties    
  Flammability according to UL 94 V-2 HB
  Water absorption
  (normal climate) [%]
2.8 1.2
Chemical resistance    
  Mineral grease and oils + +
  Petrol + +
  Weak/strong acids o/- o/-
  Weak/strong alkalis +/o o/-
  Perchloroethylene + +
  Trichloroethylene + +
  Acetone + +
  Alcohols + +
  Hydrolysis resistance
  (hot water)
o o
  Weather/UV radiation o o
+ resistant / o conditionally resistant / - not resistant
This information is for reference only; we do not assume any liability for its accuracy. The properties of thermoplastics are highly dependent on their specific composition and their additives.

Back to overview

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ecuador
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33