Product groups
Wing grips tapped through - inch
K0274 inch

Wing grips tapped through - inch

go back

Item description/product images

DescriptionMaterial:

Grip thermoplastic.
Bush steel 5.8 or stainless steel 1.4305 (AISI 303 equivalent).

Version:Grip black grey.
Bush trivalent blue passivated steel or bright stainless steel.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0274 inch Wing grips tapped through - inch 191 kB

Drawings

Wing grips tapped through - inch

Item selection/filter

Order No.

Component
material
ABDD2HH1H2TCADAcc.PriceOrder
K0274.19AEsteel384,58-3212188,516,1- on request
K0274.19A1steel384,510-3212188,516,1- on request
K0274.19A2steel384,51/4-2012188,516,1- on request
K0274.11A1steel50510-32142411,522- on request
K0274.11A2steel5051/4-20142411,522- on request
K0274.12A3steel7575/16-182135,61733,3- on request
K0274.12A4steel7573/8-162135,61733,3- on request
K0274.109AEstainless steel384,58-3212188,516,1- on request
K0274.109A1stainless steel384,510-3212188,516,1- on request
K0274.109A2stainless steel384,51/4-2012188,516,1- on request
K0274.101A1stainless steel50510-32142411,522- on request
K0274.101A2stainless steel5051/4-20142411,522- on request
K0274.102A3stainless steel7575/16-182135,61733,3- on request
K0274.102A4stainless steel7573/8-162135,61733,3- on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ecuador
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33