Product groups

Item description/product images

DescriptionMaterial:Aluminium.Version:Black/bright.Note:Adapter plate as per VESA standard 50/75 (50 x 50 mm or 75 x 75 mm large mounting hole pattern).Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1510 Adapter plate 461 kB

Drawings

Adapter plate

Item selection/filter

Order No.ImageVersion 1CADAcc.PriceOrder
K1510.5075VESA adapter plate on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Denmark
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33