Product groups

Polyethylene (PE-HD)
Polyethylene (PE-LD)

Short designation PE-HD PE-LD
Description Polyethylene
(high density)
Polyethylene
(low density)
Mechanical properties    
  Test specimen condition Standard Standard
  Tensile strength [MPa] No info No info
  Elastic modulus (tensile) [MPa] 1350 200
  Ball indentation hardness [MPa] 57 15
Physical properties    
  Density [g/cm³] 0.96 0.92
  Melting point [°C] 135 110
Application temperatures    
  Max. temp., short-term [°C] 100 100
  Max. temp., continuous [°C] 90 70
  Min. application temp. [°C] -80 -80
Other characteristics    
  Flammability according to UL 94 HB HB
  Water absorption
  (normal climate) [%]
<0.1 <0.1
Chemical resistance    
  Mineral grease and oils + +
  Petrol + +
  Weak/strong acids +/+ +/o
  Weak/strong alkalis +/+ +/+
  Perchloroethylene + -
  Trichloroethylene o -
  Acetone + o
  Alcohols + +
  Hydrolysis resistance
  (hot water)
+ o
  Weather/UV radiation o o
+ resistant / o conditionally resistant / - not resistant
This information is for reference only; we do not assume any liability for its accuracy. The properties of thermoplastics are highly dependent on their specific composition and their additives.

Back to overview

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Germany
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33