Product groups

Polyvinylchlorid

go back

Polyvinyl chloride (PVC)

Short designation PVC
Description Polyvinyl chloride
Mechanical properties  
  Test specimen condition Standard
  Tensile strength [MPa] No info
  Elastic modulus (tensile) [MPa] 3000
  Ball indentation hardness [MPa] 130
Physical properties  
  Density [g/cm³] 1.38
  Melting point [°C] 80
Application temperatures  
  Max. temp., short-term [°C] 70
  Max. temp., continuous [°C] 60
  Min. application temp. [°C] -30
Other properties  
  Flammability according to UL 94 V-0
  Water absorption
  (normal climate) [%]
0.4
Chemical resistance  
  Mineral grease and oils +
  Petrol +
  Weak/strong acids +/-
  Weak/strong alkalis +/+
  Perchloroethylene +
  Trichloroethylene -
  Acetone -
  Alcohols +
  Hydrolysis resistance
  (hot water)
+
  Weather/UV radiation o
+ resistant / o conditionally resistant / - not resistant
This information is for reference only; we do not assume any liability for its accuracy. The properties of thermoplastics are highly dependent on their specific composition and their additives.

Back to overview

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Germany
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33