Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Body high carbon steel.Version:Body tempered and black oxidised.
Contact faces case-hardened.
Note:Fixture feet with internal thread are used as supports for fixtures or rough or machined workpieces. They can also be used as stops or thust pads in fixtures and toolmaking.Drawing reference:
Form A: hardened face
Form B: face hardened and ground
Form C: hardened spherical surface
Form D: tempered serrated surface
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0301 Fixture feet with internal thread 198 kB

Drawings (total overview)

Fixture feet with internal thread

Fixture feet with internal thread, Form A hardened flat face

More information

Drawings

Fixture feet with internal thread, Form A hardened flat face

Item selection/filter

Order No.FormDEGHTSWCADAcc.PriceOrder
K0301.106X20A9,52M6201210 0.00 €
K0301.106X40A9,52M6401210 0.00 €
K0301.110X32A16,53M10321817 0.00 €
K0301.110X63A16,53M10631817 0.00 €
K0301.112X32A18,53M12321819 0.00 €
K0301.112X63A18,53M12631819 0.00 €
K0301.116X50A234M16502424 0.00 €
K0301.116X100A234M161002424 0.00 €

Fixture feet with internal thread, Form B flat face hardened and ground

More information

Drawings

Fixture feet with internal thread, Form B flat face hardened and ground

Item selection/filter

Order No.FormDEGHTSWCADAcc.PriceOrder
K0301.206X20B9,52M6201210 0.00 €
K0301.206X40B9,52M6401210 0.00 €
K0301.210X32B16,53M10321817 0.00 €
K0301.210X63B16,53M10631817 0.00 €
K0301.212X32B18,53M12321819 0.00 €
K0301.212X63B18,53M12631819 0.00 €
K0301.216X50B234M16502424 0.00 €
K0301.216X100B234M161002424 0.00 €

Fixture feet with internal thread, Form C hardened spherical face

More information

Drawings

Fixture feet with internal thread, Form C hardened spherical face

Item selection/filter

Order No.FormDGHRTSWCADAcc.PriceOrder
K0301.306X20C9,5M620151210 0.00 €
K0301.306X40C9,5M640151210 0.00 €
K0301.310X32C16,5M1032301817 0.00 €
K0301.310X63C16,5M1063301817 0.00 €
K0301.312X32C18,5M1232351819 0.00 €
K0301.312X63C18,5M1263351819 0.00 €
K0301.316X50C23M1650402424 0.00 €
K0301.316X100C23M16100402424 0.00 €

Fixture feet with internal thread, Form D serrated face tempered

More information

Drawings

Fixture feet with internal thread, Form D serrated face tempered

Item selection/filter

Order No.FormDGHTSWCADAcc.PriceOrder
K0301.406X20D9,5M6201210 0.00 €
K0301.406X40D9,5M6401210 0.00 €
K0301.410X32D16,5M10321817 0.00 €
K0301.410X63D16,5M10631817 0.00 €
K0301.412X32D18,5M12321819 0.00 €
K0301.412X63D18,5M12631819 0.00 €
K0301.416X50D23M16502424 0.00 €
K0301.416X100D23M161002424 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Germany
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33