HEINRICH KIPP WERK GmbH & Co. KGPO box 11 60 · D-72168 Sulz (Neckar) · Tel. +49 (0) 74 54 / 7 93-0 · Fax +49 (0) 74 54 / 7 93-33
E-Mail: info@kipp.com · Internet: www.kipp.com
Latches, zinc with sheet metal bracket, fastening holes concealed, not lockable
K2359_NASB

Latches, zinc with sheet metal bracket, fastening holes...

go back

Item description/product images

DescriptionMaterial:Die-cast zinc.Version:Black powder-coated, high-gloss chromed or matt chromed.Note:Latches for the easy and secure locking of doors and hatches. The toggle system makes them vibration proof.

The latches can be screwed on or riveted. We recommend using M3 countersunk screws to fasten the components.

The die-cast housing conceals all functional parts and so secures against dismantling when closed.

Max. load capacity is 1,200 N.

Supplied with catch plate.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2359_NASB Latches, fastening holes hidden, not lockable 184 kB

Drawings

Latches, zinc with sheet metal bracket, fastening holes concealed, not lockable

Item selection/filter

Order No.Version 1Main
colour
Surface finish
body
LBHB1DD1EE1E2H1H2L1L2CADAcc.PriceOrder
K2359.10064not lockableblackpowder-coated64,826,51819,73,23,21212306,53,515,56 0.00 €
K2359.20064not lockable-high-gloss chromed64,826,51819,73,23,21212306,53,515,56 0.00 €
K2359.30064not lockable-matt chromed64,826,51819,73,23,21212306,53,515,56 0.00 €
K2359.10076not lockableblackpowder-coated763221243,23,2161234,584166 0.00 €
K2359.20076not lockable-high-gloss chromed763221243,23,2161234,784166 0.00 €
K2359.30076not lockable-matt chromed763221243,23,2161234,984166 0.00 €