Product groups
Universal transmitter for Smart Products
K1831

Universal transmitter for Smart Products

go back

Item description/product images

DescriptionProduct description:Smart products offer the added value of obtaining electronic feedback about the actuated status of various clamping and support elements.

The Bluetooth module is used for universal status display and signal transmission. It is connected to the respective smart product via a USB-C plug. The integrated LED display visualises the status of the inserted clamping or support element.

The actuation status is transferred wirelessly via Bluetooth to a mobile terminal or the Gateway K1494.
The combination of smart product with Bluetooth module and gateway enables the signal to be processed in e.g. a machine control system.
Material:Housing thermoplastic PA6.
Plug seal elastomer NBR.
Version:Black thermoplastic.Note:Smart Products.
Gateway K1494.
Technical data:See Downloads, Technical Information.Application:The combination of universal transmitter and Smart Products provides a visual, intuitive and quick display of the sensor status.
The sensor status can be transmitted wirelessly via Bluetooth.
Temperature range:0 °C to +65 °C.Accessory:Force sensor for toggle clamps K1825.
Clamp straps for force sensor K1824.
Rest pads with contact sensor K1832.
Gateway K1494.
Safety:Bluetooth modules are not suitable for the protection of personnel.
Warning: the Bluetooth module must be charged using the appropriate cable supplied. Do not use a quick charger.
Drawing reference:
1) USB type C plug
2) Seal
3) LED indicator
4) Buttons
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1831 Universal transmitter for Smart Products 399 kB
 User manual Universal transmitter 602 kB
 EU – Konformitätserklärung / EC Declaration of Conformity 133 kB

Drawings

Universal transmitter for Smart Products

Item selection/filter

Order No.

ItemCADAcc.PriceOrder
K1831.01Universal transmitter 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Germany
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33