Product groups

MOULDING EXPO

go back
Moulding Expo
Stuttgart:
21.05. - 24.05.2019

Hall 3, booth 3A13

Info: Moulding Expo

KIPP at the MOULDING EXPO 2019

From 21 to 24 May 2019, HEINRICH KIPP WERK will be an exhibitor at MOULDING EXPO in the German city of Stuttgart. The international trade fair for tool, pattern and mould making is aimed specifically at trade visitors, as it focuses on the commercial interests of the exhibiting suppliers and buyers. In addition to forming tools, gauge construction and fixtures manufacturing, information is presented on manufacturers and systems for the industry.
Request your complimentary exhibition ticket here:

Request a ticket now

Hydraulic clamping elements

Hydraulic clamping elements are a good solution wherever the generation and transmission of high forces when using small clamping elements is required.

5-axis module clamping system

Short set-up times without loss of precision. This is exactly what the 5-Axis module system clamping system from KIPP5-Axis module system clamping system from KIPP was developed for. By individual configurations of the clamping columns, a precise machining of the workpiece is possible from all five axis. Basic modules, add-on modules, accessories for assembly and diverse adapters form the module system. Together, these guarantee collision-free working and maximum stability by high clamping forces. The modules can be mounted directly onto the machine table (T-slot, grid hole and zero point system).

The UNI lock 5-axis basic module system size 138 is designed to clamp large and heavy workpieces. The system size 138 is, in addition to the clamping systems 80 and 50 now the third version to be included in the product range of 5-axis modular clamping systems.

NEW:

UNI lock clamping pin with through hole system size 80
UNI lock clamping bolts for fastening to workpieces size 80
UNILOCK clamping station, 1x
Our experts - always there for you.
Do you have any questions, or would you like to know more about our products and the HEINRICH KIPP WERK? At the exhibition we offer you the possibility to meet our professional experts and obtain comprehensive information about our products and innovations on display.
Contact

Franz Mayr

Tel: +49 151 14115266

franz.mayr@kipp.com

Daniel Sauter

Telephone: +49 7454 793-7656

daniel.sauter@kipp.com

Werner Schreiner
Telephone: +49 7454 793-34

werner.schreiner@kipp.com

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Germany
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33