[-de-] Griffe
[-de-] Normteile
[-de-] Kreuzgriff
[-de-] Sterngriff
[-de-] Flügelschraube
[-de-] Schnellspanner
[-de-] Handrad
[-de-] Bügelgriffe
[-de-] Kugelknöpfe
[-de-] Kugelscheiben
[-de-] Druckstücke
[-de-] Scharniere
[-de-] Sicherungsband
[-de-] Kugelsperrbolzen
[-de-] Horizontalspanner
[-de-] Griffschale
[-de-] Kugeldruckschrauben
[-de-] Kugelgriffe
[-de-] Arretierbolzen
[-de-] Gummipuffer
[-de-] 5-Achs-Modulsystem UNI lock
[-de-] 5-Achs-Spanner kompakt
[-de-] Nullpunkt Spannsystem
[-de-] Bestellnummer Umstellung
[-de-] Callback
[-de-] Für Lieferanten
[-de-] Lieferkonditionen
[-de-] AGBs
[-de-] Produkte
[-de-] Klassiker
[-de-] Sterngriff
A star grip with internal or external thread is primarily used as a manual clamping element. Fitted with a through hole, the star grip can also be used as a quick-acting star grip.