Product groups
Axial joints for tractive forces adjustable
K1936

Axial joints for tractive forces adjustable

go back

Item description/product images

Back to group overview
DescriptionMaterial:Steel.Version:Ball thrust pins trivalent passivated.
Ball seat and nuts electro zinc-plated.
Note:Axial joint suitable for taking up tractive forces. The ball's movement can be controlled or fully locked in position using the clamping nut.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1936 Axial joints for tractive forces adjustable 218 kB

Drawings (total overview)

Axial joints for tractive forces adjustable

Item selection/filter

Order No.FormD1D2ALL3EαF
kN
M
Nm
Tightening
torque
max. Nm
CADAcc.PriceOrder
K1936.1006A10M62523,5111220°2,55,212,4 0.00 €
K1936.1308A13M83029,5131624°58,813,2 0.00 €
K1936.1610A16M103536162028°7,514,516,4 0.00 €
K1936.1612A16M123536162428°7,514,516,4 0.00 €
K1936.21006B10M62123,5111220°2,55,212,4 0.00 €
K1936.21308B13M82629,5131424°58,813,2 0.00 €
K1936.21610B16M103536161628°7,514,516,4 0.00 €
K1936.21612B16M123536161628°7,514,516,4 0.00 €
K1936.31006C10M62123,5-1220°2,55,212,4 0.00 €
K1936.31308C13M82629,5-1424°58,813,2 0.00 €
K1936.31610C16M103536-1628°7,514,516,4 0.00 €
K1936.41006D10M62523,5-1220°2,55,212,4 0.00 €
K1936.41308D13M83029,5-1624°58,813,2 0.00 €
K1936.41610D16M103536-2028°7,514,516,4 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Czech Republic
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33