Product groups
  • FEATUREgrip Schnellspanner Industrie 4.0
Ready for Industry 4.0
KIPP presents the smart product range FEATURE grip
At this years MOTEK the HEINRICH KIPP WERK will be presenting the FEATURE grip product range. The special feature of these products lies in the integrated electromechanical and sensory elements that supply feedback on a specific parameter or status Visitors will be able to inspect this innovative technology from
8 - 11 October at the international exhibition for production and assembly automation in Stuttgart, Germany.
The new functions included in the products in the FEATURE grip range from KIPP offer the user increased benefits. They enable monitoring and can record information such as status or force. Time is saved and process reliability ensured through processing and visualising the information from a central point.

FEATURE grip

The new KIPP product range includes toggle clamps with force sensors and indexing and ball plungers with status sensors. The sensors in the toggle clamps record the force acting on the workpiece, enabling an exact monitoring of the forces applied. Excesses or shortfalls are communicated on the basis of the preset values.
An app is used to illustrate the status of the indexing plungers: A green light shows when the plunger pin is extended. A red light shows that the plunger pin is retracted and should perhaps be checked. The spring plunger with status sensor indicates if the thrust pin is pushed in or extended. The sensors in the plungers send the signals over a connection cable. In addition, there is also an LED integrated into the plungers which displays the status.
All products in the "FEATURE grip" line enable a link to individual software solutions, systems, mobile devices or apps. The individual values are saved and so can be evaluated at a later date. These products give all customers access to Industry 4.0.




Would you like to know more about our new product range FEATURE grip?

Contact our experts:

featuregrip@kipp.com

NOVOnox hygienic

The HYGIENIC stainless steel product line targets the foodstuff, pharmaceutical, chemical and packaging sectors. KIPP has Hygienic DESIGN standard and operating parts in its range. These have smooth surfaces so that germs, product residues and dirt are easily cleaned off. Radii, transitions and chamfers are also designed to prevent wetting so that these can also be kept permanently clean.

To product overview

Come to the KIPP CAFÉ LOUNGE and enjoy a coffee speciality prepared by our barista.

And naturally, we have put a Competition together again.

Just come by, take a guess and win!

We look forward to seeing you.

Do you need a ticket?

Request your complementary admission ticket here:
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Serbia and Montenegro
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33