Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Steel parts grade 5.8.
Ball knob black plastic.
Version:Black oxidised.Note:Tension levers can be used for simple clamping or control operations.
Where applicable, there must be enough space available so that the grip can be rotated 360°.
On request:Other female threads, reamed holes and special versions.
Dimension “A” available in other lengths at extra charge.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0176 Tension levers 189 kB

Drawings (total overview)

Tension levers

Tension levers with internal thread, 0 degrees

More information

Drawings

Tension levers with internal thread, 0 degrees

Item selection/filter

Order No.Kind of fasteningXTA=Handle lengthDD1D2HH2CADAcc.PriceOrder
K0176.2082internal threadM81888,12410254032,5 on request
K0176.2102internal threadM101888,12410254032,5 on request
K0176.21012internal threadM10201042812324636,5 on request
K0176.2122internal threadM12201042812324636,5 on request
K0176.2162internal threadM1623126,53313325241 on request
K0176.2202internal threadM2026128,54113326149 on request

Tension levers with internal thread, 20°

More information

Drawings

Tension levers with internal thread, 20°

Item selection/filter

Order No.Kind of fasteningXTA=Handle lengthA2DD1D2HH1H2CADAcc.PriceOrder
K0176.208internal threadM81884,5152410254052,532,5 on request
K0176.210internal threadM101884,5152410254052,532,5 on request
K0176.212internal threadM122010015281232466136,5 on request
K0176.216internal threadM162312115331332527241 on request
K0176.220internal threadM202612315411332618049 on request

Tension levers with reamed hole, 0 degrees

More information

Drawings

Tension levers with reamed hole, 0 degrees

Item selection/filter

Order No.Kind of fasteningXTA=Handle lengthDD1D2HH2CADAcc.PriceOrder
K0176.1102reamed hole102288,12410254032,5 on request
K0176.1122reamed hole12251042812324636,5 on request
K0176.1142reamed hole14251042812324636,5 on request
K0176.1162reamed hole1628126,53313325241 on request
K0176.1202reamed hole2032128,54113326149 on request

Tension levers with reamed hole, 20°

More information

Drawings

Tension levers with reamed hole, 20°

Item selection/filter

Order No.Kind of fasteningXTA=Handle lengthA2DD1D2HH1H2CADAcc.PriceOrder
K0176.110reamed hole102284,5152410254052,532,5 on request
K0176.112reamed hole122510015281232466136,5 on request
K0176.114reamed hole142510015281232466136,5 on request
K0176.116reamed hole162812115331332527241 on request
K0176.120reamed hole203212315411332618049 on request