Product groups
Knurled nuts flatsteel and stainless steel, DIN 467
K0144

Knurled nuts flat steel and stainless steel, DIN 467

go back

Item description/product images

DescriptionMaterial:

Steel.
Stainless steel 1.4305.

Version:Steel black oxidised.
Stainless steel bright.
Note:M12 flat knurled nuts are not included in the official standards sheet.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0144 Knurled nuts flatsteel and stainless steel, DIN 467 194 kB

Drawings

Knurled nuts flatsteel and stainless steel, DIN 467

Overview of items (compressed)

Item selection/filter
Order No.

Main
material
DD1D3HKCADAcc.PriceOrder
K0144.04steelM416843,5 on request
K0144.05steelM5201054 on request
K0144.06steelM6241265 on request
K0144.08steelM8301686 on request
K0144.10steelM103620108 on request
K0144.12steelM123620108 on request
K0144.042stainless steelM416843,5 on request
K0144.052stainless steelM5201054 on request
K0144.062stainless steelM6241265 on request
K0144.082stainless steelM8301686 on request
K0144.102stainless steelM103620108 on request
K0144.122stainless steelM123620108 on request