Product groups
Square tube connectorstwo-way swivel
K0625

Square tube connectors two-way swivel

go back

Item description/product images

DescriptionMaterial, version:Polyamide PA, black.
DIN 6912 screws and DIN 934 nuts electro zinc-plated steel.
Note:The tube connectors are simply pushed into the appropriate square tubing. They can be dismantled and reused repeatedly. The swivel angle can be seamlessly adjusted.Accessory:- Square tubes K0627
- Finned square tubes K0628
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0625 Square tube connectorstwo-way swivel 142 kB
 Technical information plug-in connectors 406 kB

Drawings

Square tube connectorstwo-way swivel

Item selection/filter

Order No.A

A1LL1GSuitable for
square tubes
CADAcc.PriceOrder
K0625.1201511201759340° - 190°20 x 20 x 1,5 on request
K0625.1251511252268380° - 190°25 x 25 x 1,5  on request
K0625.12515122522593845° - 195°25 x 25 x 1,5  on request
K0625.1302011302675400° - 190°30 x 30 x 2 on request
K0625.13020123026684245° - 200°30 x 30 x 2 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33