Product groups

Item description/product images

DescriptionMaterial:Steel.Version:Hardened, black oxidised.Note:These handy low-profile clamp jaws are ideal for machining most workpiece sizes. The hardened wedge operated jaws also provide positive down force.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1229 Low-profile clamps 211 kB

Drawings

Low-profile clamps

Item selection/filter

Order No.Slot
width
LL1L2BB1HCC1D

F
kN
F1
kN
Tightening
torque
max. Nm
StatusCADAcc.PriceOrder
K1229.121280392640472032,5M10160,615expiring on request
K1229.141480392640472032,5M12220,918expiring on request
K1229.1818100463450602543M16361,435expiring on request
K1229.2020100463450602543M16361,435expiring on request
K1229.2222140655078953054M20361,445expiring on request