- Clamping units
- Clamp straps
- Hook clamps
- Swing clamps
- K0912
Swing clamps
- K0912
Clamping arms for swing clamp
- K0915
Handles screw-in
- K0916
Handles screw-in with torque limit
- K0925
Swing clamps, mini, with cam lever
- K0926
Swing clamps mini
- K2133
Swing clamps mini with locking function
- K2054
Swing clamps, heavy duty, automation compatible
- K2053
Swing clamps, heavy duty, extended clamping travel, automation compatible
- K1388
Swing clamps pneumatic
- K1815
Swing clamps pneumatic
- K1814
Swing clamp pneumatic screw-on
- K1818
Swing clamp pneumatic screw-on with flange
- K1820
Threaded flange aluminium
- K1816
Clamping arm for swing clamp
- K1817
Adapters for swing clamp
- K1812
Swing clamp pneumatic block body
- K1813
Clamping arm for swing clamp
- K1862
Swing clamps, hydraulic, compact double / single-acting with spring return
- K1863
Clamping arm for compact hydraulic swing clamps
- K1864
Swing clamps, hydraulic double / single-acting with spring return
- K1865
Clamping arm for hydraulic swing clamps
- K0927
Swivel hold-down clamp, mini, with cam lever
- K1870
Rotary lever clamps, pneumatic double-acting
- K1856
Rotary lever clamps, hydraulic double / single-acting with spring return
- K1857
Tension levers for rotary lever clamps
- K1819
Link clamp pneumatic screw-on with flange
- K1858
Link clamp, hydraulic double-acting
- K1232
Clamping bolts
- K2068
Clamping bolt flexible
- K2069
Clamping screw with clamping ring for flexible clamping bolt
- K2070
Clamping ring for flexible clamping bolt
- K2071
Extensions for flexible clamping bolt
- K2072
Slot straps for flexible clamping bolt
- K1228
Floating clamp
- K1227
Floating clamp with separate workpiece clamp and interlock
- K1490
Clamping jaws for floating clamps
- K0019
Swing clamps
- Pull clamps, thrust clamps
- Side clamp
- Toe Clamps
- Fixture clamps, cam clamps
- T-slot clamp
- Wedge clamps
- Centring clamp
- Clamping elements for grid systems
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
K1227Floating clamp with separate workpiece clamp and interlock |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Base body and jaws steel. Housing aluminium.Version:Body nitrided, black oxidised and ground. Jaws nitrided and black oxidised. Housing blue anodised.Note:The floating clamp is used to clamp and support overhanging points on thin walled, sensitive and pliable components. It prevents vibrations and bending during machining.Type of operation:1. Push the floating clamp down. 2. Pivot the jaws in. The lower jaw contacts the workpiece with a light spring force. 3. Tighten the AF 18 hexagon nut with max. 15 Nm torque. The jaws clamp the workpiece, the clamp is still floating. 4. Tighten the AF 10 hexagon nut with max. 10 Nm torque. The clamping process is completed. 5. Reverse the process to release.Assembly:Form A: Fasten the floating clamp to the fixture with the M12 screw. Adjust the height stop and the swivel range using the blue sleeve and lock with the 3x2.5 mm grub screws. When setting the height leave generous clearance above. For safe operation the M12 tapped hole must always be closed. For specific clamping applications the standard jaws can be altered or replaced. Form B: Fasten the floating clamp with M6 fastening holes to a fixture. Adjust the height stop and pivot range using the blue adjusting sleeve and clamp with grub screws (4x AF 2.5). When setting the height limit, allow ample play at the top. For specific clamping situations, the standard jaw plates can be modified or replaced.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Travel path | max. clamping travel | Load capacity N | Clamping force N | CAD | Acc. | Price | Order |
---|
K1227.100812 | A | 10 mm | 12 | 8000 | 8000 | | | on request | | K1227.080812 | B | 8 | 12 | 8000 | 8000 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|