Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:

Grip black grey thermoplastic.
Bush brass or stainless steel 1.4305.
Screw steel 5.8 or stainless steel 1.4305.

Version:Steel trivalent blue passivated.
Stainless steel, bright.
On request:Other colours.Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0110 Knurled knobs 232 kB

Drawings (total overview)

Knurled knobs

Knurled knobs with internal thread

More information

Drawings

Knurled knobs with internal thread

Item selection/filter

Order No.Thread typeComponent
material
DD1D2D3HH1TCADAcc.PriceOrder
K0110.003internal threadbrassM315111311,54,34,5 on request
K0110.004internal threadbrassM415111311,54,36 on request
K0110.005internal threadbrassM515111311,54,36 on request
K0110.0003internal threadstainless steelM315111311,54,34,5 on request
K0110.0004internal threadstainless steelM415111311,54,36 on request
K0110.0005internal threadstainless steelM515111311,54,36 on request

Knurled knobs with external thread

More information

Drawings

Knurled knobs with external thread

Item selection/filter

Order No.Thread typeComponent
material
DD1D2D3HH1LCADAcc.PriceOrder
K0110.003X8external threadsteelM315111311,54,38 on request
K0110.003X10external threadsteelM315111311,54,310 on request
K0110.003X12external threadsteelM315111311,54,312 on request
K0110.003X15external threadsteelM315111311,54,315 on request
K0110.004X8external threadsteelM415111311,54,38 on request
K0110.004X10external threadsteelM415111311,54,310 on request
K0110.004X12external threadsteelM415111311,54,312 on request
K0110.004X15external threadsteelM415111311,54,315 on request
K0110.005X10external threadsteelM515111311,54,310 on request
K0110.005X12external threadsteelM515111311,54,312 on request
K0110.005X15external threadsteelM515111311,54,315 on request
K0110.005X20external threadsteelM515111311,54,320 on request
K0110.006X10external threadsteelM615111311,54,310 on request
K0110.006X15external threadsteelM615111311,54,315 on request
K0110.006X20external threadsteelM615111311,54,320 on request
K0110.006X25external threadsteelM615111311,54,325 on request
K0110.0003X8external threadstainless steelM315111311,54,38 on request
K0110.0003X10external threadstainless steelM315111311,54,310 on request
K0110.0003X12external threadstainless steelM315111311,54,312 on request
K0110.0003X15external threadstainless steelM315111311,54,315 on request
K0110.0004X8external threadstainless steelM415111311,54,38 on request
K0110.0004X10external threadstainless steelM415111311,54,310 on request
K0110.0004X12external threadstainless steelM415111311,54,312 on request
K0110.0004X15external threadstainless steelM415111311,54,315 on request
K0110.0005X10external threadstainless steelM515111311,54,310 on request
K0110.0005X12external threadstainless steelM515111311,54,312 on request
K0110.0005X15external threadstainless steelM515111311,54,315 on request
K0110.0005X20external threadstainless steelM515111311,54,320 on request
K0110.0006X10external threadstainless steelM615111311,54,310 on request
K0110.0006X15external threadstainless steelM615111311,54,315 on request
K0110.0006X20external threadstainless steelM615111311,54,320 on request
K0110.0006X25external threadstainless steelM615111311,54,325 on request