Product groups
Side clamps with rest pads
K0931

Side clamps with rest pads

go back

Item description/product images

DescriptionMaterial:Housing and arm carbon steel.
Jaw tool steel.
Version:Housing tempered and black oxidised.
Arm black oxidised.
Jaw tempered and black oxidised.
Drawing reference:
T) grub screw
S) ball pressure screw
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0931 Side clampswith rest pad 293 kB

Drawings

Side clamps with rest pads

Item selection/filter

Order No.

ABCD

EFGHJKLMNPRSTF=Retaining
force N
Tightening
torque
Nm
CADAcc.PriceOrder
K0931.025086222401420314325-3212148,551475,5M8x20M4x8600015 on request
K0931.0321078255018254183,732-401617,511717,595M10x25M5x101000030 on request
K0931.0401293326021305214,540-48202013821113M12x30M6x121700065 on request
K0931.0481612438802840627648-632526171028151M16x40M8x1625000130 on request