Product groups

Item description/product images

DescriptionMaterial:Carbon steel.Version:Black oxidised.Drawing reference:
1) screw rest
2) jack screw
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0923 Jack screws extended 184 kB

Drawings

Jack screws extended

Item selection/filter

Order No.

ABCDEFGHCADAcc.PriceOrder
K0923.08040401012161313M8M6 x 6 on request
K0923.08050502012161313M8M6 x 6 on request
K0923.10050501014201717M10M8 x 8 on request
K0923.10060602014201717M10M8 x 8 on request
K0923.12065651519242222M12M10 x 10 on request
K0923.12080803019242222M12M10 x 10 on request
K0923.16080801524322727M16M12 x 12 on request
K0923.16095953024322727M16M12 x 12 on request