Product groups
Workpiece supportsadjustable
K0920

Workpiece supports adjustable

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Body black oxidised.
Rest pad hardened and black oxidised.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0920 Workpiece supportsadjustable 240 kB

Drawings

Workpiece supportsadjustable

Item selection/filter

Order No.

ABDEFGHKLF
N
Travel
S
Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0920.080231565181613M82013,220031,53 on request
K0920.100281986222017M102516,330041,83 on request
K0920.1203122106252419M122822,340041,83 on request