Product groups
Positioning units, spring-loaded
K0917

Positioning units, spring-loaded

go back

Item description/product images

DescriptionMaterial, version:Body carbon steel, hardened and black oxidised.
Locating pin hardened tool steel.
Note:* The conical spigot can position holes within these limits.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0917 Positioning units spring-loaded 249 kB
 Technical information 88,2 kB

Drawings

Positioning units, spring-loaded

Item selection/filter

Order No.FormABCDEFGHJKLMNRSTReceiving
hole
Spring force
cone
N
CADAcc.PriceOrder
K0917.15060A1315157,56153525164,53,567,415M416ø3,8 - ø5,2*6,4 - 19,3 on request
K0917.15070A1315157,56153525164,54,577,415M416ø4,8 - ø6,2*6,4 - 19,3 on request
K0917.20090A182020108204030224,55,599,320M421ø5,8 - ø8,2*5,5 - 20,5 on request
K0917.20110A182020108204030224,57,5119,320M421ø7,8 - ø10,2*5,5 - 20,5 on request
Order No.FormABCDEFGHJKLMNRSTReceiving
hole
Spring force
cone
N
CADAcc.PriceOrder
K0917.15061B1515157,56153525164,53,565,415M416ø3,8 - ø5,2*6,4 - 19,3 on request
K0917.15071B1515157,56153525164,54,575,415M416ø4,8 - ø6,2*6,4 - 19,3 on request
K0917.20091B202020108204030224,55,597,320M421ø5,8 - ø8,2*5,5 - 20,5 on request
K0917.20111B202020108204030224,57,5117,320M421ø7,8 - ø10,2*5,5 - 20,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33