Product groups
Handles screw-in with torque limit
K0916

Handles screw-in with torque limit

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Hardened, black oxidised.Note:The desired clamping force can be set by using the set screw to alter the torque. The handle snaps 15° when the set torque is achieved.

Note:
Ensure that the handle is set to snap horizontally.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0916 Handles screw-in with torque limit 252 kB

Drawings

Handles screw-in with torque limit
Handles screw-in with torque limit

Item selection/filter

Order No.

ABCDEFGHJKHand
force
FH N
CADAcc.PriceOrder
K0916.0509089,5601318,56,58125,5M5M5x160-150 on request
K0916.06119119841523810146,5M6M6x200-200 on request