DescriptionMaterial:Cam tool steel. Shaft and grip Q&T steel. Ball knob thermoset PF 31.Version:Cam and shaft hardened and black oxidised. Grip black oxidised. Ball knob, black.Note:* Admissible hand force for the handle.Accessory:Standard handles K0915. Screw-in handles with torque limit K0916.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version 1 | A min. | A max. | B | C | D | E | F | G | H | J | K | L | M | N | Clamping force N | Hand force FH N | CAD | Acc. | Price | Order |
---|
K0914.252500 | without grip | 25 | 26,7 | 25 | 23 | 16 | 10 | 1,7 | M4 x 6 | M4x6 | - | 15 | 123° | 12 | - | 3000 | 150* | | | on request | | K0914.252501 | with grip | 25 | 26,7 | 25 | 23 | 16 | 10 | 1,7 | M4 x 6 | M4x6 | 20 | 15 | 123° | 12 | 69,5 | 3000 | 150* | | | on request | | K0914.323200 | without grip | 32 | 34,5 | 32 | 30 | 20 | 13 | 2,5 | M6 x 9 | M6 x 9 | - | 19,5 | 135° | 15 | - | 4000 | 200* | | | on request | | K0914.323201 | with grip | 32 | 34,5 | 32 | 30 | 20 | 13 | 2,5 | M6 x 9 | M6 x 9 | 25 | 19,5 | 135° | 15 | 103 | 4000 | 200* | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|