Product groups
Clamping arms for swing clamp
K0912

Clamping arms for swing clamp

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Black oxidised.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0912 Clamping arms for swing clamp 216 kB

Drawings

Clamping arms for swing clamp

Item selection/filter

Order No.

ABCDEFCADAcc.PriceOrder
K0912.030060103060451210M4 on request
K0912.040075164075551616M5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33