Product groups
Clamping screws (high force)
K0911

Clamping screws (high force)

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Tempered and black oxidised.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0911 Clamping screws (high force) 173 kB

Drawings

Clamping screws (high force)

Item selection/filter

Order No.

ABCD

EFGHJKSuitable forCADAcc.PriceOrder
K0911.141201312M12132038221,56,5104K0911.506501 on request
K0911.141601712M16172038221,56,5104K0911.506501 on request
K0911.151601716M161725482,5289,5135K0911.638001 on request
K0911.152002116M202125482,5289,5135K0911.638001 on request