Product groups

Item description/product images

DescriptionMaterial:Carbon steel.Version:Pins tempered and ground.
Knurled knob tempered, black oxidised.
Note:* The clamping pin can be altered to suit the workpiece thickness.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0911 Clamping pins (high force) 223 kB

Drawings

Clamping pins (high force)

Item selection/filter

Order No.

ABCD

EFGHJKTSuitable forCADAcc.PriceOrder
K0911.41210012121001823386,5M8M8x821,57K0911.506501 on request
K0911.41610012161002423386,5M8M8x821,57K0911.506501 on request
K0911.51612016161202429489,5M10M10x10289K0911.638001 on request
K0911.52012016201203029489,5M10M10x10289K0911.638001 on request