Product groups

Item description/product images

DescriptionMaterial:Housing and cam tool steel.
Grip carbon steel.
Ball knob thermoset PF 31.
Version:Housing and cam hardened and black oxidised.
Grip black oxidised.
Ball knob black.
Note:* Max. workpiece thickness see clamping pin K0910 (dimension C).
** Admissible hand force for the handle.
Accessory:Standard handles K0915.
Screw-in handles with adjustable torque K0916.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0910 Pull clamps 215 kB
 How to locate workpiece 67,8 kB
 Performance Curves 114 kB

Drawings

Pull clamps

Item selection/filter

Order No.Version 1ABCDEFGHJKLMNPClamping
force
N
Recommended
workpiece thickness
tolerance
Hand
force
FH N
Holding
force
N
CADAcc.PriceOrder
K0910.324000without grip324013,51824,5M4x8M590°-1,5-5810900±0,3*150**2000  on request
K0910.324001with grip324013,51824,5M4x8M590°76,51,5205810900±0,3*150**2000  on request
K0910.405000without grip4050182530,7M6x9M6110°-2-812132500±0,5*200**5500  on request
K0910.405001with grip4050182530,7M6x9M6110°111,5225812132500±0,5*200**5500  on request