Product groups

Item description/product images

DescriptionMaterial:Carbon steel.Version:Body black oxidised.
Jaw plate tempered and black oxidised.
The contact face of the jaw plate is serrated.
Note:The adjustable stop is used together with the rack plate CL.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0853 Toe stops 181 kB

Drawings

Toe stops

Item selection/filter

Order No.

BB1B2HH1H2LL1L2CADAcc.PriceOrder
K0853.97008016258,51419,51675016,510 on request
K0853.97012022351320292210752013,5 on request
K0853.97016030401726393013953017,5 on request