Product groups

Item description/product images

DescriptionMaterial:Carbon steel.Version:Body black oxidised.
Jaws tempered and black oxidised.
The contact face of the jaw plate is ground.
Note:The adjustable stop is used together with the rack plate CL.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0853 Toe stops stepped 201 kB

Drawings

Toe stops, stepped

Item selection/filter

Order No.

BB1B2HH1H2LL1L2CADAcc.PriceOrder
K0853.96108016258,5147,51676016,510 on request
K0853.961120223513201022109026,513,5 on request
K0853.961160304017261430131153017,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33