Product groups

Item description/product images

DescriptionMaterial:Carbon steel.Version:Black oxidised.Note:These riser blocks Form P are used together with clamping straps to clamp high workpieces.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0839 Riser blocks Form P 224 kB

Drawings

Riser blocks Form P

Item selection/filter

Order No.

ABCDEFGHJKLMNRCADAcc.PriceOrder
K0839.120757570401330M1224154520203530 on request
K0839.1210010070401330M1224153520203530 on request
K0839.160757590501740M1630204520204540 on request
K0839.1610010090501740M1630203520204540 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33