Product groups
Clamping units pin-end strap
K0833

Clamping units pin-end strap

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Body black oxidised.
Clamp strap and bolt tempered and black oxidised.
Note:Both ends of the strap can be used for clamping workpieces. The clamps can be combined with other fixture elements, such as K0839, K0821, K0307.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0833 Clamping units pin-end strap 293 kB

Drawings

Clamping units pin-end strap

Item selection/filter

Order No.

ABCDEFGHJKLMNmin.max.CADAcc.PriceOrder
K0833.121051051681504070703018405M1213153575 on request
K0833.161101101881905075904024505M1617204595 on request