Product groups

Item description/product images

DescriptionMaterial:Carbon steel.Version:Tempered, black oxidised.
Contact faces ground.
Note:Support blocks are for placing under long workpieces to prevent bending during machining or clamping. The tapped hole is for mounting fixture elements between the grid holes.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0827 Support blocks 354 kB

Drawings

Support blocks

Item selection/filter

Order No.AB
hole for
DIN 912 screw
CDEFGHCADAcc.PriceOrder
K0827.3601202020M12M127205050100 on request
K0827.3601202525M12M1212255050100 on request
K0827.3601203232M12M1219325050100 on request
K0827.3601204040M12M1227405050100 on request
K0827.3601205050M12M1237355050100 on request
K0827.3601206363M12M1237355050100 on request
K0827.3601208080M12M1237355050100 on request
K0827.36012100100M12M1237355050100 on request
K0827.36012125125M12M1237355050100 on request
K0827.3601602525M16M168255050100 on request
K0827.3601603232M16M1615325050100 on request
K0827.3601604040M16M1623405050100 on request
K0827.3601605050M16M1633355050100 on request
K0827.3601606363M16M1646355050100 on request
K0827.3601608080M16M1646355050100 on request
K0827.36016100100M16M1646355050100 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33