Product groups

Item description/product images

DescriptionMaterial:Carbon steel.Version:Black oxidised.Note:Extension pieces are used to extend self-aligning pads, spring plungers, positioning feet, rest pads etc.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0821 Extension pieces 204 kB

Drawings

Extension pieces

Item selection/filter

Order No.

LL1TDD1ESWCADAcc.PriceOrder
K0821.08025251315M8M81513 on request
K0821.08032321315M8M81513 on request
K0821.08040401315M8M81513 on request
K0821.10025251517M10M1019,617 on request
K0821.10032321517M10M1019,617 on request
K0821.10040401517M10M1019,617 on request
K0821.10050501620M10M1019,617 on request
K0821.10075751620M10M1019,617 on request
K0821.120320321820M12M1225,422 on request
K0821.120500501820M12M1225,422 on request
K0821.120750751820M12M1225,422 on request
K0821.160320322520M16M1631,227 on request
K0821.160500502530M16M1631,227 on request
K0821.160750752530M16M1631,227 on request
K0821.108025251915M8M81513 on request
K0821.108032321915M8M81513 on request
K0821.108040401915M8M81513 on request
K0821.112032323020M12M1225,422 on request
K0821.112050503020M12M1225,422 on request
K0821.112075753020M12M1225,422 on request
K0821.116032323020M16M1631,227 on request
K0821.116050503030M16M1631,227 on request
K0821.116075753030M16M1631,227 on request