Product groups

Item description/product images

DescriptionMaterial:Carbon steel, tempered.Version:Black oxidised.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0820 Screw stop adjustable 222 kB

Drawings

Screw stop adjustable

Item selection/filter

Order No.

ABCDEFCADAcc.PriceOrder
K0820.063044373010M6 on request
K0820.084056484013M8 on request
K0820.105070605017M10 on request
K0820.126084726019M12 on request
K0820.1680112968024M16 on request