Product groups

Item description/product images

DescriptionMaterial:Carbon steel.Version:Black oxidised.
Prism and contact faces ground.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0819 V-blocks, vertical 306 kB

Drawings

V-blocks, vertical

Item selection/filter

Order No.AB
Ø for
shoulder screw
C
min.
C
max.
C
Test-Ø
DEFSuitable
shoulder screw
CADAcc.PriceOrder
K0819.605120636312 F7158050±0,0033295,071C/2x√2+34,716K0815.112065 on request
K0819.605120757512 F71510070±0,00332124,142C/2x√2+39,645K0815.112065 on request
K0819.605160636316 F7158050±0,0032595,071C/2x√2+34,716K0815.116065 on request
K0819.605160757516 F71510070±0,00325124,142C/2x√2+39,645K0815.116065 on request