Product groups

Item description/product images

DescriptionMaterial:Carbon steel.Version:Black oxidised.
Prism and contact faces ground.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0819 V-blocks, vertical 360 kB

Drawings

V-blocks, vertical

Item selection/filter

Order No.C
min.
C
max.
C
Test-Ø
B

CADAcc.PriceOrder
K0819.60008040155030±0,003C/2X√2+20 on request