Product groups

Item description/product images

DescriptionMaterial:Carbon steel.Version:Black oxidised.
Prism and contact faces ground.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0819 V-blocks, vertical 269 kB

Drawings

V-blocks, vertical

Item selection/filter

Order No.AB
Ø for
locating bush
C
min.
C
max.
C
Test-Ø
DEFGHJKLMCADAcc.PriceOrder
K0819.600080323212 H6102515±0,0038,51340,1C/2 x√ 2+22254525914 on request