Product groups

Item description/product images

DescriptionMaterial:Body and set screw carbon steel.Version:Body black oxidised.
Set screw tempered and black oxidised.
Note:The adjustable stops have three tapped holes to accept the set screws.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0813 Adjustable stops 156 kB

Drawings

Adjustable stops

Item selection/filter

Order No.ABCDEFG
hole for
DIN 912 cap screw
HJKCADAcc.PriceOrder
K0813.08032M83225204021M8724,350 on request
K0813.12050M125040326036M121241,6100 on request
K0813.16063M166350408046M161653,1100 on request