Product groups

Item description/product images

Back to group overview
DescriptionMaterial:Screw carbon steel.
Ball ball-bearing steel.
Version:Screw grade min. 10.9, black.
Ball hardened, bright.
Note:Form A with full ball is used when a clean, polished contact surface is required. Surfaces which are not flat and parallel can be firmly clamped or supported with Form B with flattened ball, the movable ball can adapt itself up to 9°.Drawing reference:
Form A: full ball
Form B: flattened ball
Form BV: flattened ball, rotation lock
Form F: serrated flattened ball
Form FV: serrated flattened ball, rotation lock
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0380 Ball-end thrust screws with head 219 kB
 Grades 39,9 kB

Drawings (total overview)

Ball-end thrust screws with head

Item selection/filter

Order No.FormDD1D3LL1L2DKSWLoad rating
max. kN
(static load only)
Filter
K0380.10416AM4-715,92,142,533,5
K0380.10420AM4-719,92,142,533,5
K0380.10512AM5-8,512,12,45344,5
K0380.10516AM5-8,516,12,45344,5
K0380.10520AM5-8,520,12,45344,5
K0380.10620AM6-1020,836459
K0380.10630AM6-1030,836459
K0380.10640AM6-1040,8166459
K0380.10820AM8-1321,23,585,5615
K0380.10835AM8-1336,23,585,5615
K0380.10850AM8-1351,22285,5615
K0380.11025AM10-1626,74,5107820
K0380.10410AM4-79,92,142,533,5
K0380.11040AM10-1641,74,5107820
K0380.124120AM24-36124,760241819120
K0380.11060AM10-1661,728107820
K0380.11230AM12-18325128,51030
K0380.11250AM12-18525128,51030
K0380.11280AM12-188244128,51030
K0380.11640AM16-2443,3616121460
K0380.11660AM16-2463,3616121460
K0380.11680AM16-2483,33616121460
K0380.12050AM20-3054,27,520151790
K0380.12080AM20-3084,22820151790
K0380.120100AM20-30104,24820151790
K0380.12460AM24-3664,79241819120
K0380.12490AM24-3694,730241819120
K0380.20416BM41,4715,72,142,533,5
K0380.20420BM41,4719,72,142,533,5
K0380.20512BM528,511,72,45344,5
K0380.20516BM528,515,72,45344,5
K0380.20520BM528,519,72,45344,5
K0380.20620BM63,2102036459
K0380.20630BM63,2103036459
K0380.20640BM63,21040166459
K0380.20820BM84,513203,585,5615
K0380.20410BM41,479.72,142,533,5
K0380.20835BM84,513353,585,5615
K0380.224120BM2415,83612060241819120
K0380.20850BM84,513502285,5615
K0380.21025BM10616254,5107820
K0380.21040BM10616404,5107820
K0380.21060BM106166028107820
K0380.21230BM127,218305128,51030
K0380.21250BM127,218505128,51030
K0380.21280BM127,2188044128,51030
K0380.21640BM1610,72440616121460
K0380.21660BM1610,72460616121460
K0380.21680BM1610,724803616121460
K0380.22050BM2013,530507,520151790
K0380.22080BM2013,530802820151790
K0380.220100BM2013,5301004820151790
K0380.22460BM2415,836609241819120
K0380.22490BM2415,8369030241819120
K0380.40620BVM63,2102036456
K0380.40630BVM63,2103036456
K0380.40640BVM63,21040166456
K0380.40820BVM84,513203,585,569
K0380.40835BVM84,513353,585,569
K0380.40850BVM84,513502285,569
K0380.41025BVM10616254,5107812
K0380.41040BVM10616404,5107812
K0380.41060BVM106166028107812
K0380.424120BVM2415,8361206024181980
K0380.41230BVM127,218305128,51018
K0380.42490BVM2415,836903024181980
K0380.41250BVM127,218505128,51018
K0380.41280BVM127,2188044128,51018
K0380.41640BVM1610,72440616121436
K0380.41660BVM1610,72460616121436
K0380.41680BVM1610,724803616121436
K0380.42050BVM2013,530507,520151760
K0380.42080BVM2013,530802820151760
K0380.420100BVM2013,5301004820151760
K0380.42460BVM2415,83660924181980
K0380.30850FM84,513502285,5615
K0380.31025FM10616254,5107820
K0380.31040FM10616404,5107820
K0380.31060FM106166028107820
K0380.31230FM127,218305128,51030
K0380.31250FM127,218505128,51030
K0380.31280FM127,2188044128,51030
K0380.31640FM1610,72440616121460
K0380.31660FM1610,72460616121460
K0380.31680FM1610,724803616121460
K0380.32050FM2013,530507,520151790
K0380.32080FM2013,530802820151790
K0380.320100FM2013,5301004820151790
K0380.32460FM2415,836609241819120
K0380.32490FM2415,8369030241819120
K0380.324120FM2415,83612060241819120
K0380.30835FM84,513353,585,5615
K0380.30820FM84,513203,585,5615
K0380.50835FVM84,513353,585,569
K0380.50850FVM84,513502285,569
K0380.51025FVM10616254,5107812
K0380.51040FVM10616404,5107812
K0380.51060FVM106166028107812
K0380.51230FVM127,218305128,51018
K0380.51250FVM127,218505128,51018
K0380.50820FVM84,513203,585,569
K0380.51280FVM127,2188044128,51018
K0380.524120FVM2415,8361206024181980
K0380.51640FVM1610,72440616121436
K0380.51660FVM1610,72460616121436
K0380.51680FVM1610,724803616121436
K0380.52050FVM2013,530507,520151760
K0380.52080FVM2013,530802820151760
K0380.520100FVM2013,5301004820151760
K0380.52460FVM2415,83660924181980
K0380.52490FVM2415,836903024181980
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33