Product groups
Screw plugs with dipstick, Form A
K1101_A

Screw plugs with dipstick, Form A

go back

Item description/product images

DescriptionMaterial:Thermoplast, polyamide 66.
Dipstick steel, zinc phosphated.
Version:Flat seal asbestos-free.Note:Operating temperature: max. 100°C.Drawing reference:
1) flat seal
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1101_A Screw plugs with dipstick, Form A 140 kB

Drawings

Screw plugs with dipstick, Form A

Item selection/filter

Order No.

FormD

D1D3LL1SWCADAcc.PriceOrder
K1101.119014A19G1/447917 on request
K1101.122038A22G3/847,51018 on request
K1101.128012A28G1/247,51124 on request
K1101.134034A34G3/4591130 on request
K1101.142100A42G1510,51236 on request
K1101.1191415A19M14X1,547917 on request
K1101.1211615A21M16X1,547,51018 on request
K1101.1261815A26M18X1,547,51021 on request
K1101.1282015A28M20X1,5481024 on request
K1101.1282215A28M22X1,5481124 on request

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33