Product groups
Plastic cylindrical grips, revolving, with internal thread
K1468_IG

Plastic cylindrical grips, revolving, with internal thread

go back

Item description/product images

DescriptionProduct description:Cylindrical grips are supplied assembled and can be screwed onto handwheels, crank handles, etc.
The grooves and conical shape ensure that the cylindrical grips have optimised haptics and good grip.
Material:

Grip thermoplastic.
Centre pin steel grade 5.8 or stainless steel 1.4404.

Version:Grip, black.
Steel parts, black oxidised.
Stainless steel bright.
Advantages:Optimised haptics and good grip
Grips for handwheels and cranks
Various thread sizes
NOVO grip KIPP design
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1468_IG Plastic cylindrical grips, revolving, with internal thread 248 kB

Drawings

Plastic cylindrical grips, revolving, with internal thread

Item selection/filter

Order No.Thread typeComponent
material
SizeD

D1D2L1L2TSWCADAcc.PriceOrder
K1468.1104internal threadsteel1M414940588 on request
K1468.1205internal threadsteel2M5161149,15,11010 on request
K1468.1306internal threadsteel3M6201461,46,41212 on request
K1468.1408internal threadsteel4M8251882,512,51615 on request
K1468.3104internal threadstainless steel1M414940588 on request
K1468.3205internal threadstainless steel2M5161149,15,11010 on request
K1468.3306internal threadstainless steel3M6201461,46,41212 on request
K1468.3408internal threadstainless steel4M8251882,512,51615 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33