Product groups
Clamping grips ergonomic
K0779

Clamping grips ergonomic

go back

Item description/product images

Back to group overview
DescriptionMaterial:

Hard components fibreglass reinforced plastic.
Soft components thermoplastic elastomer.
Bush or screw, steel grade 5.8 or stainless steel 1.4305.

Version:Steel trivalent blue passivated.
Stainless steel, bright.
Note:The colour combination
black grey RAL 7021 (hard components) and
black grey RAL 7021 (soft components)
are supplied as standard.
On request:Other versions.Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0779 Clamping grips ergonomic 163 kB

Drawings (total overview)

Clamping grips ergonomic

Item selection/filter

Order No.FormComponent
material
DD1D2HH1TLCADAcc.PriceOrder
K0779.5006KsteelM65026551017- on request
K0779.5008KsteelM85026551017- on request
K0779.5010KsteelM105026551017- on request
K0779.05006Kstainless steelM65026551017- on request
K0779.05008Kstainless steelM85026551017- on request
K0779.05010Kstainless steelM105026551017- on request
K0779.5006X15LsteelM650265510-15 on request
K0779.5006X20LsteelM650265510-20 on request
K0779.5006X25LsteelM650265510-25 on request
K0779.5008X20LsteelM850265510-20 on request
K0779.5008X25LsteelM850265510-25 on request
K0779.5008X30LsteelM850265510-30 on request
K0779.5008X40LsteelM850265510-40 on request
K0779.5010X30LsteelM1050265510-30 on request
K0779.5010X40LsteelM1050265510-40 on request
K0779.5010X50LsteelM1050265510-50 on request
K0779.05006X15Lstainless steelM650265510-15 on request
K0779.05006X30Lstainless steelM650265510-30 on request
K0779.05008X20Lstainless steelM850265510-20 on request
K0779.05008X25Lstainless steelM850265510-25 on request
K0779.05008X40Lstainless steelM850265510-40 on request
K0779.05010X30Lstainless steelM1050265510-30 on request
K0779.05010X40Lstainless steelM1050265510-40 on request
K0779.05010X50Lstainless steelM1050265510-50 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33