Product groups
Pull handles, aluminium with plastic grip legs, mounted from front
K0216

Pull handles, aluminium with plastic grip legs, mounted from...

go back

Item description/product images

Back to group overview
DescriptionMaterial:Grip aluminium.
Legs glass-bead reinforced polyamide.
Version:Grip matt-finished and natural tone or black anodised.
Legs fine structure semi-matt, black.
Assembly:From the front.Drawing reference:
1) Toothed locknut
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0216 Pull handles, aluminium with plastic grip legs 163 kB

Drawings (total overview)

Pull handles, aluminium with plastic grip legs, mounted from front

Item selection/filter

Order No.Form
Main
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
K0216.05501Ablack5512M540701000 0.00 €
K0216.08801Ablack8812M5401031000 0.00 €
K0216.10001Ablack10012M5401151000 0.00 €
K0216.12001Ablack12012M5401351000 0.00 €
K0216.18001Ablack18012M5401951000 0.00 €
K0216.23501Ablack23512M5402501000 0.00 €
K0216.05503Anatural5512M540701000 0.00 €
K0216.08803Anatural8812M5401031000 0.00 €
K0216.10003Anatural10012M5401151000 0.00 €
K0216.12003Anatural12012M5401351000 0.00 €
K0216.18003Anatural18012M5401951000 0.00 €
K0216.23503Anatural23512M5402501000 0.00 €
K0216.055101Bblack5512M540751000 0.00 €
K0216.088101Bblack8812M5401081000 0.00 €
K0216.100101Bblack10012M5401201000 0.00 €
K0216.120101Bblack12012M5401401000 0.00 €
K0216.180101Bblack18012M5402001000 0.00 €
K0216.235101Bblack23512M5402551000 0.00 €
K0216.055103Bnatural5512M540751000 0.00 €
K0216.088103Bnatural8812M5401081000 0.00 €
K0216.100103Bnatural10012M5401201000 0.00 €
K0216.120103Bnatural12012M5401401000 0.00 €
K0216.180103Bnatural18012M5402001000 0.00 €
K0216.235103Bnatural23512M5402551000 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Switzerland
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33