Product groups
Clamping levers, plastic with internal thread and push button, threaded insert stainless steel
K0270

Clamping levers, plastic with internal thread and push button,...

go back

Item description/product images

DescriptionMaterial:

Handle fibreglass reinforced plastic, toothed ring die-cast zinc. Metal parts stainless steel 1.4305.
Push button plastic (POM).

Version:Steel parts bright.Note:The standard colours are:
Black grey clamping lever, traffic red push button.
Orange clamping lever, black grey push button.
Traffic red clamping lever, black grey push button.
On request:Other threads and special versions.
Dimension “H1” available in other lengths at extra charge.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0270 Clamping levers, plastic with internal thread and push button, threaded insert stainless steel 351 kB

Drawings

Clamping levers, plastic with internal thread and push button, threaded insert stainless steel

Overview of items (compressed)

Item selection/filter
Order No.Main
colour
XAA1BDD1D2HH1H2H3H4TNo. of
teeth
CADAcc.PriceOrder
K0270.71104black grey RAL 7021M440477,5101314,525,54153033,5916 0.00 €
K0270.72104orange RAL 2004M440477,5101314,525,54153033,5916 0.00 €
K0270.73104traffic red RAL 3020M440477,5101314,525,54153033,5916 0.00 €
K0270.71105black grey RAL 7021M540477,5101314,525,54153033,5916 0.00 €
K0270.72105orange RAL 2004M540477,5101314,525,54153033,5916 0.00 €
K0270.73105traffic red RAL 3020M540477,5101314,525,54153033,5916 0.00 €
K0270.71106black grey RAL 7021M640477,5101314,525,54153033,5916 0.00 €
K0270.72106orange RAL 2004M640477,5101314,525,54153033,5916 0.00 €
K0270.73106traffic red RAL 3020M640477,5101314,525,54153033,5916 0.00 €
K0270.71206black grey RAL 7021M665759,513,51819,529,56,517,541,545,51220 0.00 €
K0270.72206orange RAL 2004M665759,513,51819,529,56,517,541,545,51220 0.00 €
K0270.73206traffic red RAL 3020M665759,513,51819,529,56,517,541,545,51220 0.00 €
K0270.71208black grey RAL 7021M865759,513,51819,529,56,517,541,545,51220 0.00 €
K0270.72208orange RAL 2004M865759,513,51819,529,56,517,541,545,51220 0.00 €
K0270.73208traffic red RAL 3020M865759,513,51819,529,56,517,541,545,51220 0.00 €
K0270.71308black grey RAL 7021M88091,5111621,52338,5102453,5581422 0.00 €
K0270.72308orange RAL 2004M88091,5111621,52338,5102453,5581422 0.00 €
K0270.73308traffic red RAL 3020M88091,5111621,52338,5102453,5581422 0.00 €
K0270.71310black grey RAL 7021M108091,5111621,52338,5102453,5581422 0.00 €
K0270.72310orange RAL 2004M108091,5111621,52338,5102453,5581422 0.00 €
K0270.73310traffic red RAL 3020M108091,5111621,52338,5102453,5581422 0.00 €
K0270.71410black grey RAL 7021M1095109131925,527,544,6102661661724 0.00 €
K0270.72410orange RAL 2004M1095109131925,527,544,6102661661724 0.00 €
K0270.73410traffic red RAL 3020M1095109131925,527,544,6102661661724 0.00 €
K0270.71412black grey RAL 7021M1295109131925,527,544,6102661661724 0.00 €
K0270.72412orange RAL 2004M1295109131925,527,544,6102661661724 0.00 €
K0270.73412traffic red RAL 3020M1295109131925,527,544,6102661661724 0.00 €
K0270.71512black grey RAL 7021M1211012615,5233032,550,6123372772326 0.00 €
K0270.72512orange RAL 2004M1211012615,5233032,550,6123372772326 0.00 €
K0270.73512traffic red RAL 3020M1211012615,5233032,550,6123372772326 0.00 €
K0270.71516black grey RAL 7021M1611012615,5233032,550,6123372772326 0.00 €
K0270.72516orange RAL 2004M1611012615,5233032,550,6123372772326 0.00 €
K0270.73516traffic red RAL 3020M1611012615,5233032,550,6123372772326 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Switzerland
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33