Product groups
Wedge clamps steel, with different jaw faces
K1748

Wedge clamps steel, with different jaw faces

go back

Item description/product images

Back to group overview
DescriptionProduct description:The functioning principle make the wedge clamps ideal for multi-clamping.
The wedge shape creates high clamping forces.
The wedge clamps can be used for clamping in conjunction with the clamping rail or mounted in tapped holes or T-slots.
Tightening the clamping screw moves the two clamping segments outwards and press the workpieces against the fixed jaws of the machining fixture.
The double wedge has an elongated hole allowing for movement and to compensate for tolerances.
Displacement: M12 = ±1 mm, M16 = ±1.5 mm.
Material:Double wedge and clamping segments mild steel.Version:Double wedge and clamping segments hardened, phosphated.Note:The two screw-on holes in the clamping faces also enable seating ledges to be mounted so as to optimise the clamping depth of the workpieces.Supplied withWedge clamps.
Fastening screw.
Drawing reference:
Form A: Smooth jaw face
Form B: Serrated jaw facet
Form C: With step
Form D: With machining allowance
Form E: With jaw pins
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1748 Wedge clamps 201 kB

Drawings (total overview)

Wedge clamps steel, with different jaw faces

Item selection/filter

Order No.FormForm definitionL
min.
L
max.
B

HB1B2H1H2H3H5H6D
Internal
thread
Z
cap screw
DIN 912
Clamping
force
max. kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
K1748.0500112Asmooth44,550,5502530-12,5-3,5--M5M12x253085 0.00 €
K1748.0720112Asmooth61687239,744-21,3-3,5--M6M12X403085 0.00 €
K1748.0720116Asmooth61687239,744-21,3-3,5--M6M16X4050150 0.00 €
K1748.1000116Asmooth71,581,510042,664-21,6-5--M8M16X4050150 0.00 €
K1748.0500212Bserrated44,550,5502530-12,5-3,5--M5M12x253085 0.00 €
K1748.0720212Bserrated61687239,744-21,3-3,5--M6M12X403085 0.00 €
K1748.0720216Bserrated61687239,744-21,3-3,5--M6M16X4050150 0.00 €
K1748.1000216Bserrated71,581,510042,664-21,6-5--M8M16X4050150 0.00 €
K1748.0502312C2 mm steps50,556,5502530-12,523,5--M5M12x253085 0.00 €
K1748.0505312C5 mm steps50,556,5502530-12,553,5--M5M12x253085 0.00 €
K1748.0722316C2 mm steps67747239,744-21,323,5--M6M16X4050150 0.00 €
K1748.0725316C5 mm steps67747239,744-21,353,5--M6M16X4050150 0.00 €
K1748.1002316C2 mm steps77,587,510042,664-21,625--M8M16X4050150 0.00 €
K1748.1005316C5 mm steps77,587,510042,664-21,655--M8M16X4050150 0.00 €
K1748.0500412Dwith machining allowance54,560,5502530-12,5-3,5--M5M12x253085 0.00 €
K1748.0720412Dwith machining allowance71787239,744-21,3-3,5--M6M12X403085 0.00 €
K1748.0720416Dwith machining allowance71787239,744-21,3-3,5--M6M16X4050150 0.00 €
K1748.1000416Dwith machining allowance81,591,510042,664-21,6-5--M8M16X4050150 0.00 €
K1748.0500512Ewith pins54605025301812,5-3,594,75M5M12x253085 0.00 €
K1748.0720512Ewith pins70,277,67239,7442721,3-3,594,75M6M12X403085 0.00 €
K1748.0720516Ewith pins70,277,67239,7442721,3-3,594,75M6M16X4050150 0.00 €
K1748.1000516Ewith pins80,590,510042,6644021,6-594,75M8M16X4050150 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Switzerland
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33