Product groups
Quarter-turn locks, stainless steel long version
K1352

Quarter-turn locks, stainless steel long version

go back

Item description/product images

DescriptionMaterial:

Housing, stainless steel 1.4305.
Actuation and fastening nut, stainless steel 1.4404.

Version:Bright.Note:The quarter turn lock can be installed pre-assembled. For right or left use. Water and dust protected acc. to IP65 from DIN EN 60529.

Please order required tongue version separately. Every tongue can be combined with every housing.

*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Accessory:Key K0535.
Tongue for stainless steel quarter-turn lock K1340.
Drawing reference:
Actuation:
a) square 7 mm
b) square 8 mm
c) double lug 3 mm
d) double lug 5 mm
e) T-grip
f) triangle 7 mm

1) O-ring
2) flat seal
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K1352_Datasheet_32751_Quarter-turn_locks_stainless_steel_long_version--en 207 kB

Drawings

Quarter-turn locks, stainless steel long version

Item selection/filter

Order No.ActuationD

HS
max.
CADAcc.PriceOrder
K1352.1730square 7 mm283020 0.00 €
K1352.1860square 8 mm286050 0.00 €
K1352.4330double lug 3 mm283020 0.00 €
K1352.4336double lug 3 mm283626 0.00 €
K1352.4340double lug 3 mm284030 0.00 €
K1352.4350double lug 3 mm285040 0.00 €
K1352.4360double lug 3 mm286050 0.00 €
K1352.4530double lug 5 mm283020 0.00 €
K1352.4536double lug 5 mm283626 0.00 €
K1352.4540double lug 5 mm284030 0.00 €
K1352.4550double lug 5 mm285040 0.00 €
K1352.1736square 7 mm283626 0.00 €
K1352.4560double lug 5 mm286050 0.00 €
K1352.0030wing grip283020 0.00 €
K1352.0036wing grip283626 0.00 €
K1352.0040wing grip284030 0.00 €
K1352.0050wing grip285040 0.00 €
K1352.0060wing grip286050 0.00 €
K1352.1740square 7 mm284030 0.00 €
K1352.1750square 7 mm285040 0.00 €
K1352.1760square 7 mm286050 0.00 €
K1352.1830square 8 mm283020 0.00 €
K1352.1836square 8 mm283626 0.00 €
K1352.1840square 8 mm284030 0.00 €
K1352.1850square 8 mm285040 0.00 €
K1352.8730Triangle 7 mm283020 0.00 €
K1352.8736Triangle 7 mm283626 0.00 €
K1352.8740Triangle 7 mm284030 0.00 €
K1352.8750Triangle 7 mm285040 0.00 €
K1352.8760Triangle 7 mm286050 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Canada
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33