Product groups
Crank handles stainless steel, revolving grip, square socket
K0999_IV

Crank handles stainless steel, revolving grip, square socket

go back

Item description/product images

DescriptionVersion:Bright.Note:Similar to DIN 469.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0999_IV Crank handles stainless steel, revolving grip, square socket 121 kB

Drawings

Crank handles stainless steel, revolving grip, square socket

Item selection/filter

Order No.Version 1Version 2AD

D3D7HH1H2H3H4LSWCADAcc.PriceOrder
K0999.4110square socketwithout transverse hole802416-82602213,4-10010 0.00 €
K0999.4212square socketwithout transverse hole1002820-98722616-12412 0.00 €
K0999.4314square socketwithout transverse hole1253026-118902815,8-15314 0.00 €
K0999.4417square socketwithout transverse hole1603426-122903219,6-19017 0.00 €
K0999.41106square socketwith transverse bore802416M682602213,47,510010 0.00 €
K0999.42126square socketwith transverse bore1002820M6987226167,512412 0.00 €
K0999.43146square socketwith transverse bore1253026M6118902815,87,515314 0.00 €
K0999.44176square socketwith transverse bore1603426M6122903219,67,519017 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Canada
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33