Product groups
Handwheels with fold-down grip cylinder - inch
K0258 inch

Handwheels with fold-down grip cylinder - inch

go back

Item description/product images

DescriptionMaterial:Black grey thermoplastic.Version:Steel parts black oxidised.Note:The hub cap is supplied loose.
The handwheels can be secured using a transverse pin or by parallel key connection together with a DIN 6912 socket head screw and a DIN 7349 washer.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0258 inch Handwheels with fold-down grip - inch 309 kB

Drawings

Handwheels with fold-down grip cylinder - inch

Item selection/filter

Order No.Version

DD1D2D3D4D5D6AA1HLL1L2L3CADAcc.PriceOrder
K0258.1080COreamed hole25800,3751913M413302,517,575134037,50.00 €
K0258.2100COreamed hole281000,3751916M51638320901349440.00 €
K0258.2100CPreamed hole281000,51916M51638320901349440.00 €
K0258.3125CPreamed hole351250,52520M62047,5423,510918,559,5530.00 €
K0258.4160CPreamed hole451600,52525M826625,62814418,583,564,50.00 €
K0258.4160CQreamed hole451600,6252525M826625,62814418,583,564,50.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Canada
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33